IESNA:LM-63-2002
[TEST]P1437480
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-722-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32466.4
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
4522.0 4549.7 4291.3 3783.7 3497.7 3470.0 3488.4 3562.3 3709.9 3903.7 4116.0 4549.7 5500.3 6663.1 7982.8 9274.8 10271.5 11046.7 
11988.0 12624.8 12966.3 13003.2 12237.2 11517.4 10899.0 9736.2 7355.2 4992.7 3986.8 2620.9 950.6 507.6 341.5 184.6 129.2 73.8 0.0 
4522.0 4559.0 4300.6 3802.2 3516.1 3479.2 3506.9 3580.7 3719.1 3931.4 4152.9 4559.0 5509.5 6709.2 8093.5 9302.5 10363.8 11268.2 
12080.3 12735.5 13160.1 13187.7 12347.9 11628.1 10954.4 9773.1 7493.7 5149.6 3986.8 2630.2 950.6 526.0 350.7 193.8 129.2 73.8 0.0 
4522.0 4549.7 4319.0 3876.0 3562.3 3516.1 3543.8 3626.9 3774.5 4005.2 4263.6 4632.8 5444.9 6700.0 8065.8 9431.7 10686.8 11738.8 
12744.8 13640.0 14147.5 14322.9 14110.6 13160.1 12347.9 11425.1 9007.2 6063.2 4300.6 2925.5 1282.8 618.3 415.3 276.9 212.3 120.0 0.0 
4522.0 4559.0 4365.2 3968.3 3654.5 3617.6 3626.9 3719.1 3894.5 4152.9 4503.6 4937.3 5528.0 6644.6 8047.4 9588.6 11000.6 12228.0 
13390.8 14396.7 15107.3 15559.5 15633.3 15504.1 14904.3 13824.5 13012.4 11701.9 9404.0 5970.9 2390.2 987.5 609.1 396.8 286.1 
138.4 0.0 
4522.0 4577.4 4429.8 4180.6 3848.3 3783.7 3820.7 3931.4 4134.4 4457.4 4891.2 5435.7 6035.5 6875.3 8075.1 9607.0 11323.6 12883.2 
14055.2 15079.6 15845.6 16362.4 16768.5 17183.8 17340.6 17026.9 16510.1 15670.3 13676.9 9699.3 5131.1 1965.7 950.6 507.6 286.1 
138.4 0.0 
4522.0 4568.2 4494.4 4374.4 4171.4 4060.6 4134.4 4328.2 4568.2 4900.4 5408.0 6072.5 6856.9 7641.3 8647.2 10003.9 11637.3 13233.9 
14590.5 15347.3 15928.7 16528.5 17156.1 17977.4 18780.3 19398.6 19684.7 19804.7 18272.7 13935.3 8296.6 3377.7 1301.2 609.1 295.3 
129.2 0.0 
4522.0 4605.1 4577.4 4586.6 4586.6 4577.4 4651.2 4882.0 5223.4 5694.1 6275.5 7013.8 7881.3 8914.9 10096.1 11462.0 12587.9 13658.4 
14581.3 15402.6 16177.8 16953.0 18023.6 19167.9 20155.4 20496.8 19703.2 18162.0 16251.7 13252.3 8075.1 3156.2 1015.2 489.1 212.3 
64.6 0.0 
4522.0 4595.9 4632.8 4725.1 4872.7 5066.5 5371.1 5684.9 6109.4 6626.2 7309.1 8185.8 9210.2 10437.6 11794.2 13233.9 14396.7 15218.1 
15910.2 16657.7 17636.0 18743.4 19767.8 20469.2 19777.0 18309.6 16519.3 14202.9 10723.7 6201.7 2962.4 1513.5 849.0 498.3 313.8 
110.7 0.0 
4522.0 4595.9 4688.2 4845.0 5085.0 5426.4 5878.7 6423.1 7078.4 7798.2 8647.2 9643.9 10806.8 12172.6 13723.0 15162.7 16307.0 17239.1 
17968.2 18974.1 20293.8 21576.6 22324.1 21742.7 20238.4 18586.5 16233.2 12366.4 7853.6 4079.1 2214.9 1255.1 849.0 599.9 350.7 138.4 
0.0 
4522.0 4586.6 4678.9 4882.0 5158.8 5537.2 6035.5 6598.5 7336.8 8065.8 8970.3 10022.3 11332.8 12726.3 14396.7 16020.9 17460.6 18743.4 
19841.6 21170.5 22933.2 24345.2 25000.4 24188.3 22241.1 19555.5 16002.5 11175.9 6174.0 3147.0 1716.5 1070.5 719.8 489.1 304.5 156.9 
0.0 
4522.0 4549.7 4642.0 4854.3 5168.0 5574.1 6044.8 6700.0 7410.6 8195.0 9145.6 10216.1 11489.7 12874.0 14516.7 16205.5 17543.7 18706.5 
19610.9 20626.0 21908.8 22647.1 22582.5 21142.8 18678.8 15781.0 12412.5 8130.4 4355.9 2150.3 1301.2 812.1 544.5 313.8 212.3 92.3 0.0 
4522.0 4540.5 4614.3 4798.9 5075.8 5444.9 5897.1 6441.6 7124.5 7798.2 8573.4 9459.4 10474.5 11637.3 12957.0 14424.4 15762.5 16777.7 
17599.0 18457.3 19287.9 19490.9 18928.0 17073.0 14664.3 11997.3 9201.0 5952.5 3137.7 1624.2 1042.8 673.7 396.8 203.0 129.2 64.6 0.0 
4522.0 4512.8 4559.0 4688.2 4900.4 5195.7 5546.4 5952.5 6404.7 6912.3 7429.1 8019.7 8739.5 9542.4 10539.1 11683.5 12578.7 13298.5 
13584.6 13630.7 13520.0 12634.0 10954.4 8351.9 5924.8 4254.4 3054.7 1974.9 1153.6 756.7 507.6 341.5 212.3 110.7 55.4 18.5 0.0 
4522.0 4457.4 4392.8 4383.6 4402.1 4466.7 4531.3 4568.2 4614.3 4577.4 4466.7 4291.3 4162.1 4152.9 4365.2 4651.2 4697.4 4254.4 3553.0 
2897.8 2214.9 1624.2 1273.6 1015.2 821.4 664.5 516.8 387.6 286.1 212.3 156.9 110.7 73.8 36.9 9.2 9.2 0.0 
4522.0 4346.7 4152.9 3959.1 3774.5 3589.9 3350.0 2943.9 2427.1 1974.9 1781.1 1790.4 1910.3 2104.1 2251.8 2214.9 1891.9 1467.4 1089.0 876.7 
775.2 719.8 646.0 553.7 452.2 378.4 304.5 267.6 230.7 203.0 166.1 138.4 92.3 36.9 9.2 0.0 0.0 
4522.0 4291.3 3949.9 3580.7 3211.6 2759.4 2150.3 1568.9 1328.9 1282.8 1273.6 1273.6 1292.0 1319.7 1245.9 1005.9 756.7 636.8 562.9 498.3 461.4 
424.5 387.6 350.7 323.0 304.5 276.9 212.3 156.9 120.0 73.8 46.1 18.5 9.2 0.0 0.0 0.0 
4522.0 4217.5 3756.1 3248.5 2676.3 2011.8 1393.5 1199.7 1153.6 1098.2 1052.1 1015.2 978.2 922.9 802.9 636.8 544.5 461.4 396.8 359.9 323.0 
304.5 276.9 267.6 239.9 212.3 184.6 156.9 120.0 83.1 64.6 36.9 18.5 0.0 0.0 0.0 0.0 
4522.0 4152.9 3562.3 2962.4 2261.0 1485.8 1209.0 1135.1 1079.8 1015.2 950.6 867.5 793.7 710.6 609.1 526.0 452.2 387.6 341.5 313.8 286.1 267.6 
249.2 230.7 212.3 193.8 166.1 129.2 110.7 92.3 64.6 36.9 9.2 0.0 0.0 0.0 0.0 
4522.0 4069.8 3451.5 2713.2 1901.1 1273.6 1162.8 1107.4 1042.8 978.2 895.2 793.7 701.4 609.1 526.0 461.4 406.1 350.7 323.0 295.3 267.6 249.2 230.7 
212.3 184.6 166.1 138.4 110.7 92.3 73.8 46.1 18.5 0.0 0.0 0.0 0.0 0.0 
4522.0 4051.4 3359.2 2584.0 1642.7 1218.2 1153.6 1098.2 1033.6 959.8 867.5 775.2 673.7 581.4 498.3 433.7 387.6 341.5 304.5 276.9 249.2 230.7 203.0 
184.6 166.1 129.2 101.5 92.3 73.8 55.4 27.7 9.2 0.0 0.0 0.0 0.0 0.0 
4522.0 4042.2 3313.1 2473.3 1522.7 1209.0 1144.4 1089.0 1033.6 959.8 858.3 756.7 655.2 572.2 498.3 443.0 396.8 359.9 313.8 276.9 239.9 221.5 193.8 
175.3 147.7 101.5 73.8 64.6 46.1 27.7 18.5 0.0 0.0 0.0 0.0 0.0 0.0 
4522.0 4005.2 3303.9 2482.5 1513.5 1199.7 1144.4 1089.0 1024.4 950.6 858.3 756.7 664.5 581.4 507.6 452.2 406.1 359.9 313.8 276.9 239.9 221.5 193.8 
175.3 147.7 101.5 73.8 55.4 46.1 27.7 9.2 0.0 0.0 0.0 0.0 0.0 0.0 
